??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
035762
Number Of Bolts
Shaft Size
1-7/16 Inch
Series
509
Description
P2B509-USAF-107LERAH
Triple Tect
3-27/64 Inch
L-1
1-13/16 Inch
A1
3-7/8 Inch
B
8-1/4 Inch
C
2-3/8 Inch
DMIN
6-1/4 Inch
DMAX
7 Inch
E
-- Inch
F
1/2 Inch
H
7/8 Inch
J
4-19/64 Inch
K
1-25/32 Inch
M
2-1/4 Inch
P
4-7/8 Inch
Q
1-1/32 Inch
S
1/8 Inch
W
59/64 Inch
X
1-3/32 Inch
Y
5/8 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.